IESNA:LM-63-2002
[TEST]P1459834
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6A-AMB-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 119W 0CRI 1590K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (96) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.99A 118.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5677.2
TILT=NONE
96 -1 1 37 11 1 1 1.5000 1.0000 0.0000
1.000 1 118.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
517.6 512.3 512.3 512.3 522.8 522.8 538.7 554.5 575.6 612.6 649.6 691.8 739.4 797.5 855.5 934.8 1008.7 1093.2 1167.1 1251.6 1288.6 
1357.3 1394.2 1383.7 1320.3 1130.2 749.9 359.1 190.1 137.3 110.9 84.5 58.1 31.7 10.6 5.3 0.0 
517.6 517.6 512.3 517.6 517.6 528.1 538.7 554.5 586.2 607.3 654.9 691.8 744.6 797.5 860.8 950.6 1024.5 1103.8 1188.3 1256.9 1309.7 
1362.5 1404.8 1399.5 1325.6 1151.3 771.0 380.2 195.4 137.3 110.9 89.8 58.1 31.7 10.6 5.3 0.0 
517.6 517.6 517.6 522.8 528.1 538.7 554.5 575.6 602.1 644.3 681.3 723.5 781.6 839.7 903.1 982.3 1056.2 1156.6 1225.2 1304.4 
1373.1 1420.6 1462.9 1468.2 1404.8 1262.2 913.6 470.0 227.1 147.9 116.2 89.8 63.4 37.0 15.8 5.3 0.0 
517.6 517.6 522.8 533.4 544.0 559.8 586.2 607.3 649.6 686.5 723.5 776.3 834.4 882.0 950.6 1024.5 1103.8 1188.3 1293.9 1367.8 
1431.2 1484.0 1526.3 1531.5 1515.7 1420.6 1198.8 697.1 322.2 163.7 121.5 89.8 63.4 31.7 15.8 5.3 0.0 
517.6 517.6 528.1 549.2 565.1 586.2 623.2 649.6 681.3 734.1 781.6 823.9 882.0 934.8 987.6 1056.2 1124.9 1209.4 1304.4 1383.7 
1468.2 1547.4 1584.3 1637.2 1653.0 1605.5 1473.4 1177.7 628.5 258.8 137.3 89.8 58.1 37.0 15.8 5.3 0.0 
517.6 517.6 538.7 554.5 586.2 612.6 649.6 676.0 723.5 765.8 813.3 866.1 908.4 966.5 1008.7 1066.8 1119.6 1209.4 1293.9 1378.4 
1478.7 1579.1 1642.4 1711.1 1748.1 1790.3 1795.6 1711.1 1388.9 765.8 200.7 100.3 63.4 37.0 15.8 5.3 0.0 
517.6 522.8 544.0 580.9 612.6 649.6 670.7 707.7 739.4 771.0 808.0 855.5 892.5 945.3 998.1 1045.7 1098.5 1177.7 1262.2 1336.1 
1431.2 1515.7 1605.5 1711.1 1763.9 1848.4 1938.2 2012.1 1917.1 1256.9 681.3 184.8 89.8 47.5 21.1 10.6 0.0 
517.6 517.6 554.5 591.5 628.5 676.0 697.1 713.0 739.4 765.8 786.9 813.3 855.5 892.5 940.0 998.1 1050.9 1114.3 1193.5 1262.2 
1352.0 1441.8 1531.5 1642.4 1732.2 1832.6 1906.5 2028.0 1822.0 1647.7 1452.3 860.8 253.5 63.4 31.7 10.6 0.0 
517.6 522.8 554.5 602.1 649.6 691.8 718.2 739.4 749.9 760.5 760.5 781.6 808.0 850.3 897.8 955.9 992.9 1050.9 1119.6 1188.3 
1278.0 1352.0 1447.0 1542.1 1653.0 1748.1 1874.8 1980.4 1637.2 1642.4 1806.2 1447.0 422.5 100.3 37.0 10.6 0.0 
517.6 522.8 559.8 607.3 649.6 702.4 728.8 749.9 760.5 760.5 771.0 792.2 797.5 834.4 876.7 924.2 982.3 1029.8 1087.9 1156.6 
1241.1 1320.3 1415.3 1510.4 1610.8 1732.2 1880.1 1917.1 1579.1 1563.2 1726.9 1616.0 422.5 95.1 31.7 15.8 0.0 
517.6 517.6 559.8 602.1 660.1 702.4 734.1 749.9 760.5 776.3 776.3 786.9 808.0 834.4 887.2 929.5 987.6 1040.4 1103.8 1167.1 
1230.5 1336.1 1425.9 1515.7 1631.9 1753.3 1880.1 1922.3 1584.3 1589.6 1742.8 1626.6 443.6 68.7 26.4 15.8 0.0 
